IESNA:LM-63-2002
[TEST]P1295975
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3D1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]937
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
4679.8 4670.3 4621.7 4553.4 4449.1 4318.7 4151.2 3975.9 3779.2 3557.3
3303.2 3008.7 2670.6 2300.3 1913 1547.5 1224.1 953.6 750.1 600
496.3 414.8 348.2 290.8 243.2 201.8 119.6 74.7 47.9 30.6
18.3 9.5 6.1 4.1 2.4 1.4 0.7 0.7 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0 0
0 0
